(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
3/8" SQ Hex Bit Socket

3/8" SQ Hex Bit Socket

Standard Unit Price:
-
Days to Ship :
1 Day(s)

● Hex Socket with Integrated Shaft and Socket of Outstanding Strength

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Insertion Angle(mm)
    9.5

Catalog

Japanese Only

Part Number
Tip two-sided width size (mm)

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • Clear
Compatible Cap Screw

Refine by

  • M5
  • M6
  • M8
  • M10
  • M12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
M5
1 Day(s)
-

Part Number : V10-210-4
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    M5
  • Insertion Angle(mm)
    9.5
5
M6
1 Day(s)
-

Part Number : V10-210-5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    M6
  • Insertion Angle(mm)
    9.5
6
M8
1 Day(s)
-

Part Number : V10-210-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    M8
  • Insertion Angle(mm)
    9.5
7
-
1 Day(s)
-

Part Number : V10-210-7
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    7
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    -
  • Insertion Angle(mm)
    9.5
8
M10
1 Day(s)
-

Part Number : V10-210-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    8
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    M10
  • Insertion Angle(mm)
    9.5
10
M12
1 Day(s)
-

Part Number : V10-210-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    10
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    28
  • Compatible Cap Screw
    M12
  • Insertion Angle(mm)
    9.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)