(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nut Spinner Handle (Insertion Angle 12.7 mm)

Nut Spinner Handle (Insertion Angle 12.7 mm)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Allows work in deep and difficult to access places. The angle of the socket can also be changed as needed.
· Made from chrome vanadium steel.
· JIS accredited product.
[Applications]
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Features
    The angle of the socket can be freely changed for work in a deep area. The material is chrome vanadium steel. JIS certified product.
Part Number
Overall length (L dimension)(mm)

Refine by

  • 300
  • 380
  • Clear
Trusco Code

Refine by

  • 376-7001
  • 376-6993
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
300
376-6993
1 Day(s)
-

Part Number : VH0430
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    300
  • Trusco Code
    376-6993
  • Features
    The angle of the socket can be freely changed for work in a deep area. The material is chrome vanadium steel. JIS certified product.
  • Mass(g)
    600
380
376-7001
1 Day(s)
-

Part Number : VH0438
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    380
  • Trusco Code
    376-7001
  • Features
    The angle of the socket can be freely changed for work in a deep area. The material is chrome vanadium steel. JIS certified product.
  • Mass(g)
    790