(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Speeder Handle (12.7 mm Insertion Angle)

Speeder Handle (12.7 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The handle allows for easy continuous operation, such as quick turning.
· Made from chrome vanadium steel.
[Applications]
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    415
  • Trusco Code
    376-7272
  • Features
    The handle allows for easy operation, such as fast rotating. Made of chrome vanadium steel.
  • Mass(g)
    660
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : VN0440
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    415
  • Trusco Code
    376-7272
  • Features
    The handle allows for easy operation, such as fast rotating. Made of chrome vanadium steel.
  • Mass(g)
    660

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)