(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
T-Shaped Long Box Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

T-Shaped Long Box Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
· Usable also in deep places.
· The material is S45C and the surface processing is nickel chrome plating.
[Applications]
· For tightening hex bolts and nuts

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 250
  • 270
  • 300
  • Clear
Overall Width(mm)

Refine by

  • 200
  • 220
  • 250
  • Clear
Trusco Code

Refine by

  • 396-1303
  • 396-1290
  • 396-1281
  • 396-1273
  • 396-1265
  • 396-1257
  • 396-1249
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
250
200
396-1249
1 Day(s)
-

Part Number : TW0008
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    250
  • Overall Width(mm)
    200
  • Trusco Code
    396-1249
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    180
10
250
200
396-1257
1 Day(s)
-

Part Number : TW0010
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    250
  • Overall Width(mm)
    200
  • Trusco Code
    396-1257
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    280
12
250
200
396-1265
1 Day(s)
-

Part Number : TW0012
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    250
  • Overall Width(mm)
    200
  • Trusco Code
    396-1265
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    395
13
250
200
396-1273
1 Day(s)
-

Part Number : TW0013
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    250
  • Overall Width(mm)
    200
  • Trusco Code
    396-1273
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    400
14
270
220
396-1281
1 Day(s)
-

Part Number : TW0014
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    270
  • Overall Width(mm)
    220
  • Trusco Code
    396-1281
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    440
17
270
220
396-1290
1 Day(s)
-

Part Number : TW0017
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    17
  • Overall length (L dimension)(mm)
    270
  • Overall Width(mm)
    220
  • Trusco Code
    396-1290
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    530
19
300
250
396-1303
1 Day(s)
-

Part Number : TW0019
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    300
  • Overall Width(mm)
    250
  • Trusco Code
    396-1303
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)