(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Square Bolt Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Square Bolt Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
●A convenient tool with a shape that facilitates continuous work such as fast-turning and easy to adjust the degree of force.
[Materials]
●Carbon Steel (S45C)
●Surface Treatment: Nickel Chrome Plate

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 76
  • 106
  • 112
  • 117
  • 126
  • Clear
Overall Width(mm)

Refine by

  • 80
  • 90
  • 110
  • 130
  • Clear
Trusco Code

Refine by

  • 396-1044
  • 396-1036
  • 396-1028
  • 396-1010
  • 396-1001
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
76
80
396-1001
1 Day(s)
-

Part Number : BB0008
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    76
  • Overall Width(mm)
    80
  • Trusco Code
    396-1001
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    80
10
106
90
396-1010
1 Day(s)
-

Part Number : BB0010
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    106
  • Overall Width(mm)
    90
  • Trusco Code
    396-1010
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    150
12
112
110
396-1028
1 Day(s)
-

Part Number : BB0012
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    112
  • Overall Width(mm)
    110
  • Trusco Code
    396-1028
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    190
13
117
110
396-1036
1 Day(s)
-

Part Number : BB0013
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    117
  • Overall Width(mm)
    110
  • Trusco Code
    396-1036
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    190
14
126
130
396-1044
1 Day(s)
-

Part Number : BB0014
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Socket shape
    4 Sq.
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    126
  • Overall Width(mm)
    130
  • Trusco Code
    396-1044
  • Features
    Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful.
  • Mass(g)
    215

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A convenient tool with a shape that facilitates continuous work such as fast-turning and easy to adjust the degree of force.

Materials

●Carbon Steel(S45C)
●Surface Treatment: Nickel Chrome Plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)