• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.
Cross bar for socket wrench (12.7 mm Insertion Angle)

Cross bar for socket wrench (12.7 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Used inserted into a spin handle grip for use as a T-handle.
· This relay product enables turning bolts with its neck inclined in narrow spaces.
· Made from chrome vanadium steel.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    376-6764
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
-

Part Number : VB0425
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    376-6764
  • Features
    Use this as a T-shaped handle by inserting it to the hole on the spinner handle grip. This product enables turning bolts with its neck inclined in a narrow space. The material is chrome vanadium steel.
  • Mass(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)