(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Extension Bar (Insertion Angle: 12.7 mm)

Extension Bar (Insertion Angle: 12.7 mm)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Set with 6 serrations on the outer periphery of the insertion portion, knurled.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
Part Number
Overall length (L dimension)(mm)

Refine by

  • 50
  • 75
  • 125
  • 150
  • 250
  • 300
  • Clear
Trusco Code

Refine by

  • 330-5406
  • 330-5392
  • 330-5384
  • 330-5376
  • 330-5368
  • 330-5350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
330-5392
8 Day(s)
-

Part Number : 4760-50
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    50
  • Trusco Code
    330-5392
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    92
75
330-5406
Quote
-

Part Number : 4760-75
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    75
  • Trusco Code
    330-5406
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    138
125
330-5350
8 Day(s)
-

Part Number : 4760-125
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    125
  • Trusco Code
    330-5350
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    194
150
330-5368
8 Day(s)
-

Part Number : 4760-150
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    330-5368
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    266
250
330-5376
12 Day(s)
-

Part Number : 4760-250
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    330-5376
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    358
300
330-5384
12 Day(s)
-

Part Number : 4760-300
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Overall length (L dimension)(mm)
    300
  • Trusco Code
    330-5384
  • Features
    Set with 6 serrations on the outer periphery of the insertion portion (unevenly), knurled processing is used.
  • Mass(g)
    492

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)