(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket with Magnet (Short Type)

Socket with Magnet (Short Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Bolt dedicated short type socket with press-fitted magnets.
· Special steel with excellent durability used for bolt tightening.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.52
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 16
  • 17
  • 18
  • 19
  • 21
  • 22
  • 24
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 32
  • 40
  • 42
  • 45
  • Clear
Trusco Code

Refine by

  • 375-8524
  • 375-8516
  • 375-8508
  • 375-8486
  • 375-8478
  • 375-8460
  • 375-8451
  • 375-8435
  • 375-8427
  • 375-8419
  • 375-8401
  • 375-8389
  • 375-7862
  • 375-7820
  • 375-7811
  • 375-7773
  • 375-7722
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.52
8
32
375-7722
1 Day(s)
-

Part Number : 308MP
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    32
  • Trusco Code
    375-7722
  • Accessories
    Pin, Ring
  • Mass(g)
    44
9.52
10
32
375-7773
16 Day(s) or more
-

Part Number : 310MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    32
  • Trusco Code
    375-7773
  • Accessories
    Pin, Ring
  • Mass(g)
    48
9.52
12
32
375-7811
16 Day(s) or more
-

Part Number : 312MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    32
  • Trusco Code
    375-7811
  • Accessories
    Pin, Ring
  • Mass(g)
    60
9.52
13
32
375-7820
16 Day(s) or more
-

Part Number : 313MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    32
  • Trusco Code
    375-7820
  • Accessories
    Pin, Ring
  • Mass(g)
    60
9.52
14
32
375-7862
16 Day(s) or more
-

Part Number : 314MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.52
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    32
  • Trusco Code
    375-7862
  • Accessories
    Pin, Ring
  • Mass(g)
    60
12.7
8
40
375-8389
16 Day(s) or more
-

Part Number : 408MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8389
  • Accessories
    Pin, Ring
  • Mass(g)
    80
12.7
10
40
375-8401
Quote
-

Part Number : 410MP
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8401
  • Accessories
    Pin, Ring
  • Mass(g)
    80
12.7
12
40
375-8419
16 Day(s) or more
-

Part Number : 412MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8419
  • Accessories
    Pin, Ring
  • Mass(g)
    90
12.7
13
40
375-8427
16 Day(s) or more
-

Part Number : 413MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8427
  • Accessories
    Pin, Ring
  • Mass(g)
    90
12.7
14
40
375-8435
16 Day(s) or more
-

Part Number : 414MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8435
  • Accessories
    Pin, Ring
  • Mass(g)
    95
12.7
16
40
375-8451
1 Day(s)
-

Part Number : 416MP
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    16
  • Overall length (L dimension)(mm)
    40
  • Trusco Code
    375-8451
  • Accessories
    Pin, Ring
  • Mass(g)
    100
12.7
17
42
375-8460
16 Day(s) or more
-

Part Number : 417MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    17
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    375-8460
  • Accessories
    Pin, Ring
  • Mass(g)
    140
12.7
18
42
375-8478
16 Day(s) or more
-

Part Number : 418MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    18
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    375-8478
  • Accessories
    Pin, Ring
  • Mass(g)
    140
12.7
19
42
375-8486
19 Day(s) or more
-

Part Number : 419MP
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    375-8486
  • Accessories
    Pin, Ring
  • Mass(g)
    140
12.7
21
42
375-8508
Quote
-

Part Number : 421MP
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    21
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    375-8508
  • Accessories
    Pin, Ring
  • Mass(g)
    170
12.7
22
42
375-8516
16 Day(s) or more
-

Part Number : 422MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    22
  • Overall length (L dimension)(mm)
    42
  • Trusco Code
    375-8516
  • Accessories
    Pin, Ring
  • Mass(g)
    170
12.7
24
45
375-8524
16 Day(s) or more
-

Part Number : 424MP
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    45
  • Trusco Code
    375-8524
  • Accessories
    Pin, Ring
  • Mass(g)
    185

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)