(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
for adapter impact

Click this image to zoom it.

Move the mouse over the image to zoom

for adapter impact

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Attachment connects sockets with differing insertion angles.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 12.7
  • 19
  • 25.4
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 19
  • 25.4
  • 38.1
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 53
  • 70
  • 102
  • Clear
Drive Concave(mm)

Refine by

  • 19
  • 25.4
  • 38.1
  • Clear
Drive Convex(mm)

Refine by

  • 12.7
  • 19
  • 25.4
  • Clear
Trusco Code

Refine by

  • 375-8630
  • 375-8621
  • 375-8605
  • 375-7650
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25.4
38.1
102
38.1
25.4
375-7650
8 Day(s)
-

Part Number : 148A
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    38.1
  • Overall length (L dimension)(mm)
    102
  • Drive Concave(mm)
    38.1
  • Drive Convex(mm)
    25.4
  • Trusco Code
    375-7650
  • Accessories
    Pin, Ring
  • Mass(g)
    1900
12.7
19
53
19
12.7
375-8605
8 Day(s)
-

Part Number : 604A
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    53
  • Drive Concave(mm)
    19
  • Drive Convex(mm)
    12.7
  • Trusco Code
    375-8605
  • Accessories
    Pin, Ring
  • Mass(g)
    200
25.4
19
70
19
25.4
375-8621
8 Day(s)
-

Part Number : 608A
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    19
  • Overall length (L dimension)(mm)
    70
  • Drive Concave(mm)
    19
  • Drive Convex(mm)
    25.4
  • Trusco Code
    375-8621
  • Accessories
    Pin, Ring
  • Mass(g)
    370
19
25.4
70
25.4
19
375-8630
12 Day(s)
-

Part Number : 806A
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Joint Type
  • Width across flat dimension (S Measurement)
    25.4
  • Overall length (L dimension)(mm)
    70
  • Drive Concave(mm)
    25.4
  • Drive Convex(mm)
    19
  • Trusco Code
    375-8630
  • Accessories
    Pin, Ring
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)