(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Magnet Socket Insert

Magnet Socket Insert

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    Hexagon/Double Hex
  • Width across flat dimension (S Measurement)
    10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19
  • Set Content(Point)
    10
  • Mass(g/Set)
    43
  • Trusco Code
    396-1826
  • Features
    Penetrating type, long and protruding bolt can be used. To prevent the magnet from directly touching the socket, socket and its peripheral parts are not magnetized. It can be used irrespective of hexagonal or 12 corner standard socket, deep socket, insertion angle or brand.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : MTS-10M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    Hexagon/Double Hex
  • Width across flat dimension (S Measurement)
    10 ~ 19
  • Set Content(Point)
    10
  • Mass(g/Set)
    43
  • Trusco Code
    396-1826
  • Features
    Penetrating type, long and protruding bolt can be used. To prevent the magnet from directly touching the socket, socket and its peripheral parts are not magnetized. It can be used irrespective of hexagonal or 12 corner standard socket, deep socket, insertion angle or brand.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can also be used with a bolt protruding long with a penetrating type.
●Since the magnet does not touch the socket directly, it does not magnetize the socket and its surroundings.

Specification

●Across-Flats Dimension(mm):10, 11, 12, 13, 14, 15, 16, 17, 18, 19
●Set Contents(piece):10
●SPQ(set):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)