(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plug Socket (6 sided type / 12.7 mm Insertion Angle)

Plug Socket (6 sided type / 12.7 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Effective to detach spark plugs.
· With non-chrome plating treatment, it is environmentally friendly.
· It has a rubber cap to prevent damage.
· Made from chrome vanadium steel.
[Applications]
· Ideal for engine maintenance of automobiles and motorcycles.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    65
  • Features
    Effective to detach spark plugs. Environment friendly with non-chrome plating. Damage resistant with rubber caps. The material is chrome vanadium steel.

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 16
  • 21
  • Clear
Trusco Code

Refine by

  • 305-0793
  • 305-0785
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16
305-0785
1 Day(s)
-

Part Number : TSP4-16
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    16
  • Overall length (L dimension)(mm)
    65
  • Trusco Code
    305-0785
  • Features
    Effective to detach spark plugs. Environment friendly with non-chrome plating. Damage resistant with rubber caps. The material is chrome vanadium steel.
  • Mass(g)
    85
21
305-0793
1 Day(s)
-

Part Number : TSP4-21
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    21
  • Overall length (L dimension)(mm)
    65
  • Trusco Code
    305-0793
  • Features
    Effective to detach spark plugs. Environment friendly with non-chrome plating. Damage resistant with rubber caps. The material is chrome vanadium steel.
  • Mass(g)
    142

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Effective to detach the spark plug.
●Non-chrome plating process is environmentally friendly.
●With a rubber cap it is hard to get scratched.

Specification

●Input Drive(mm):12.7
●Total Length(mm):65

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)