(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Extension bar (swing type) TEBW2·TEBW3·TEBW4

Extension bar (swing type) TEBW2·TEBW3·TEBW4

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Swivel angle: 13°.
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.
[Applications]
· It is used for extending the socket for use in deep, narrow parts.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 76
  • 125
  • 150
  • 252
  • Clear
Insertion Angle Concavity(mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Insertion Angle Convexity(mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Trusco Code

Refine by

  • 301-3791
  • 301-3782
  • 301-3774
  • 301-3766
  • 301-3758
  • 301-3740
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
6.35
76
6.35
6.35
301-3740
1 Day(s)
-

Part Number : TEBW2-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    6.35
  • Overall length (L dimension)(mm)
    76
  • Insertion Angle Concavity(mm)
    6.35
  • Insertion Angle Convexity(mm)
    6.35
  • Trusco Code
    301-3740
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    30
9.5
9.5
75
9.5
9.5
301-3758
1 Day(s)
-

Part Number : TEBW3-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    75
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    301-3758
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    72
9.5
9.5
150
9.5
9.5
301-3766
1 Day(s)
-

Part Number : TEBW3-150
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    150
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    301-3766
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    142
12.7
12.7
75
12.7
12.7
301-3774
1 Day(s)
-

Part Number : TEBW4-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    301-3774
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    116
12.7
12.7
125
12.7
12.7
301-3782
1 Day(s)
-

Part Number : TEBW4-125
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    125
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    301-3782
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    212
12.7
12.7
252
12.7
12.7
301-3791
1 Day(s)
-

Part Number : TEBW4-250
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    252
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    301-3791
  • Features
    Swivel angle is 13°. Eco-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    416

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)