(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket adapter (Joint Type)

Socket adapter (Joint Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.
[Applications]
· Ideal for connecting sockets and handles with different insertion angles.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 26
  • 26.5
  • 35
  • 36
  • Clear
Insertion Angle Concavity(mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Insertion Angle Convexity(mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Trusco Code

Refine by

  • 301-3863
  • 301-3855
  • 301-3847
  • 301-3839
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
9.5
26
9.5
6.35
301-3839
1 Day(s)
-

Part Number : TSA23
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    26
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    6.35
  • Trusco Code
    301-3839
  • Features
    With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    20
9.5
6.35
26.5
6.35
9.5
301-3847
1 Day(s)
-

Part Number : TSA32
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    6.35
  • Overall length (L dimension)(mm)
    26.5
  • Insertion Angle Concavity(mm)
    6.35
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    301-3847
  • Features
    With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    18
9.5
12.7
36
12.7
9.5
301-3855
1 Day(s)
-

Part Number : TSA34
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    36
  • Insertion Angle Concavity(mm)
    12.7
  • Insertion Angle Convexity(mm)
    9.5
  • Trusco Code
    301-3855
  • Features
    With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    48
12.7
9.5
35
9.5
12.7
301-3863
1 Day(s)
-

Part Number : TSA43
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    35
  • Insertion Angle Concavity(mm)
    9.5
  • Insertion Angle Convexity(mm)
    12.7
  • Trusco Code
    301-3863
  • Features
    With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
  • Mass(g)
    44

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally friendly with non-chrome plating(nickel plating).(hexavalent chrome plate for surface treatment of the ball)

Specification

●SPQ(piece):10

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)