(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Speeder (12.7 mm Insertion Angle)

Speeder (12.7 mm Insertion Angle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· An easy-to-use handle for easy and fast turning.
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Ideal for removal work.
· Made from chrome vanadium steel.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    423
  • Trusco Code
    301-3642
  • Features
    Easy-to-use handle for easy and fast turning. With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Ideal for detaching work. Material is chrome vanadium steel.
  • Mass(g)
    618

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TS4-420
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    423
  • Trusco Code
    301-3642
  • Features
    Easy-to-use handle for easy and fast turning. With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Ideal for detaching work. Material is chrome vanadium steel.
  • Mass(g)
    618

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handle that is easy to use and easy to turn around quickly.
●Environmentally friendly with non-chrome plating(nickel plating).(hexavalent chrome plate for surface treatment of the ball)

Specification

●Input Drive(mm):12.7
●Total Length(mm):423
●SPQ(piece):5

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)