(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Speeder

Speeder

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A quick and easy turning handle.
· Increases work efficiency.
· Made from chrome vanadium steel.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Overall length (L dimension)(mm)
    400
  • Features
    A quick and easy turning handle. Improves working efficiency. Made of chrome vanadium steel.
  • Mass(g)
    468

Details

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Trusco Code

Refine by

  • 416-2501
  • 416-2498
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
416-2498
12 Day(s)
-

Part Number : TSS3-395
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall length (L dimension)(mm)
    400
  • Trusco Code
    416-2498
  • Features
    A quick and easy turning handle. Improves working efficiency. Made of chrome vanadium steel.
  • Mass(g)
    468
12.7
416-2501
1 Day(s)
-

Part Number : TSS4-395
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    400
  • Trusco Code
    416-2501
  • Features
    A quick and easy turning handle. Improves working efficiency. Made of chrome vanadium steel.
  • Mass(g)
    468

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A handle that can be quickly turned.
●Work efficiency is increased.
●Surface treatment is trivalent chromium plating.

Specification

●Total Length(mm):400
●SPQ(piece):5

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)