(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, C-SWUB Type

SEC-Boring Bit, C-SWUB Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: W (hexagonal); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C05HSWUBL060106K
C05HSWUBR060106K
C08KSWUBL060106
C08KSWUBR060106
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Link Diameter Size H
(mm)
Size L2
(mm)
Remarks
1 Piece(s) 16 Day(s) or more Left Handed54.7-Right hand (R), neutral (N) chip compatible
1 Piece(s) 16 Day(s) or more Right Handed54.7-Right hand (R), neutral (N) chip compatible
1 Piece(s) 16 Day(s) or more Left Handed8718Right hand (R), neutral (N) chip compatible
1 Piece(s) 10 Day(s) or more Right Handed8718Compatible with Left Free (L) and Not Free (N) Tips

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Minimum Processing Diameter 5.5 Use Minor Diameter
Clamp Shape Screw On Overall Length L1 100 Clearance Angle
Oil Hole Presence None Dimension f(mm) 2.75 Angle(°) -12
Processing Applications For Inner Diameter Finishing (Small Diameter) / Through Hole Machining Suitable Tip WB□□0601□□ Holder Material Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)