Precision Stainless Steel Vise DM80-1/80-2

Part Number

Configured Part Number is shown.

 
Part Number
DM80-1
DM80-2
Part NumberVolume DiscountDays to ShipL
(mm)
Mass (kg)
16 Day(s) or more 1454.3
16 Day(s) or more 1194.4

Loading...

  1. 1

Basic Information

A(mm) 190 B(mm) 70 C(mm) 62
D(mm) 30 E(mm) 32 F(mm) 40
G (MAX)(mm) 80 H(mm) 45 I M6
J (W x D)(mm) 8×6 K(mm) 12 M(mm) 6(90°)
Material Special Stainless Steel Hardening Penetration HRC57~60° Parallelism Within 0.002/100 mm
Squareness Within 0.005/100 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)