Precision Stainless Steel Vise DN30-1/30-2

Precision Stainless Steel Vise DN30-1/30-2

Handle opening/closing small vise which can be used for a wide range of cutting, grinding, and tapping using NCs/MCs that require high precision. * DN30-2 is a detachable handle type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DN30-1
DN30-2
Part NumberVolume DiscountDays to ShipL
(mm)
Quote 87
Quote 63

Loading...

  1. 1

Basic Information

A(mm) 90 B(mm) 60 C(mm) 50
D(mm) 25 E(mm) 25 F(mm) 25
G (MAX)(mm) 30 H(mm) 30 I M5
J (W x D)(mm) Φ 7×6 K(mm) 5 M(mm) 6(90°)
N(mm) 29 O(mm) 21.5 Mass (kg) 1.7
Material Special Stainless Steel Hardening Penetration HRC57 Parallelism Within 0.002/100 mm
Squareness Within 0.002/100 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)