CA Series ECG Type Tapper

CA Series ECG Type Tapper

[Features]
· Sizing type screw depth built-in limiting device (no shrinking)
· Eliminates concerns about synchronization errors
· Reliable high precision set screw processing with pipe screw

Part Number

Configured Part Number is shown.

Part Number
BT40-ECG1022
BT40-ECG412
BT50-ECG1022
BT50-ECG412
Part NumberVolume DiscountDays to ShipSpindle types Holder Length L
(mm)
C1
(mm)
F2
(mm)
F4
(mm)
Capacity Range Mass
(g)
Features G1
(mm)
L1
(mm)
71 Day(s) or more BT4019969.5611M10~M242800Sizing type (no shrinking) built in to screw depth limiting device Eliminates concerns about simultaneous drift Set screw processing with high precision of screw for piping also reliableM10 P1.0144
71 Day(s) or more BT401555158.5M4~M121840Sizing type (no shrinking) built in to screw depth limiting device Eliminates concerns about simultaneous drift Set screw processing with high precision of screw for piping also reliableM8 P1.0122
71 Day(s) or more BT5019969.5611M10~M245210Sizing type (no shrinking) built in to screw depth limiting device Eliminates concerns about simultaneous drift Set screw processing with high precision of screw for piping also reliableM10 P1.0144
71 Day(s) or more BT501555158.5M4~M124320Sizing type (no shrinking) built in to screw depth limiting device Eliminates concerns about simultaneous drift Set screw processing with high precision of screw for piping also reliableM8 P1.0122

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)