• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
W-Socket 7-12

W-Socket 7-12

Standard Unit Price:
-
Days to Ship :
Quote

Ideal for electrical and facilities construction. Work efficiency is improved in maintenance / factories / production lines.

Basic Specifications

  • Insertion Opposite Side(mm)
    6.35
  • Width x Length x Height(mm)
    16×16×65
  • Opposite Side Dimension(mm)
    7,12

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : WS-712
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Insertion Opposite Side(mm)
    6.35
  • Width x Length x Height(mm)
    16×16×65
  • Opposite Side Dimension(mm)
    7,12
  • Accessories
    6.35 mm Bit
  • Application 1
    Ideal for electric work and air condition installation
  • Application 2
    Improves work efficiency of maintenance, factory production line
  • Precaution 1
    Cannot be used for hot-lines, and more than required
  • Features 1
    Can Be Mounted with Commercial 6.35 mm Bit
  • Features 2
    Box socket 7 mm/12 mm and screwdriver can be used at a touch
  • Features 3
    Rechargeable Impact Screwdriver, Can be Used as Air Screwdriver
  • Mass(g)
    44

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)