(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NT Shank New High Power Milling Chuck

NT Shank New High Power Milling Chuck

[Features]
· Features thick walls and special slits to help resolve chatter and slips when endmilling.
· It achieves the three goals of rigidity, precision, and graspability.

  • STOCK

PDF

Japanese Only

Features

●3 features of rigidity, accuracy and gripping force have been realized.
●Prevents chattering by thick design of grasping part.
●Exercise its power in end mill processing.
●Unique inner diameter slit mechanism tightens the chuck barrel securely and creat

Usage

●For jig milling machine/horizontal boring machine NC/General purpose milling machine.

Specification

●L1(mm):85
●SPQ(piece):1
Part Number
HMC32-50U
HMC32S-40U
HMC42-50U
Part NumberMinimum order quantityVolume DiscountDays to ShipNT No. Chuck inner diameter
(mm)
φD
(mm)
1 Piece(s) 1 Day(s) NT503280
1 Piece(s) 1 Day(s) NT403268
1 Piece(s) 12 Day(s) NT504299

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type end mill
Holder Length L(mm) 85 Pulling screw types U

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)