(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Accu-Tapper Dedicated Tapered Arbor

Accu-Tapper Dedicated Tapered Arbor

[Features]
·This is taper arbor dedicated to Accu Tapper.
·Chuck extensions are electroplated for abrasion resistance and corrosion resistance for increased durability.
·It improves torsion accuracy and surface quality, and can be used for high torsion applications by inserting machine tool spindles.
·After finely controlled processing, performance is more stable and suitable for high precision machine tool processing.

Part Number

Configured Part Number is shown.

Part Number
MT2-M20
MT3-JT6
MT3-M20
MT4-M20
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Section Morse Taper No. Shape Compatible Tapper
1 Piece(s) 12 Day(s) or more M20MT2MT No. M20 P2.5ACCU-820 ACCU-820N
1 Piece(s) 12 Day(s) or more JT6MT3MT No. JT No.ACCU-207 ACCU-207N ACCU-412 ACCU-412N
1 Piece(s) 12 Day(s) or more M20MT3MT No. M20 P2.5ACCU-820 ACCU-820N
1 Piece(s) 12 Day(s) or more M20MT4MT No. M20 P2.5ACCU-820 ACCU-820N

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)