(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Face mill arbor A type BBT40/BT40

Face mill arbor A type BBT40/BT40

[Features]
A dual contact type.
Spindle/shank shape: BT
(See manufacturer catalog for details)

Part Number

Configured Part Number is shown.

BBT40-FMA25.4-90

Part Number
BBT40-FMA25.4-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Spindle types BT40
Tool Type Facemill Holder Length L(mm) 90 φD1(mm) 50
L1(mm) 22 φD(mm) 25.4(h6) Shank Diameter / Shank No. BBT4
Mass(g) 2300 φD2(mm) 60 Drive Key L2(mm) 5
Drive Key W(mm) 9.5 Clamp Screw MBA-M12

Please check the type/dimensions/specifications of the part BBT40-FMA25.4-90 in the Face mill arbor A type BBT40/BT40 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)