Mega Synchro Tapping Holder (MGT12)

Mega Synchro Tapping Holder (MGT12)

[Features]
· From short to long (150 mm, 200 mm), a wide range of tap holders to deal with workpiece interference flexibly

PDF

Japanese Only

Part Number
MGT12-M6-30
MGT12-M6U1/4-30
MGT12-M6U1/4-70
MGT12-M6U1/4-100
MGT12-M6U1/4-150
MGT12-M6U1/4-200
MGT12-M8-30
MGT12-M8-70
MGT12-M8-100
MGT12-M8-150
MGT12-M8-200
MGT12-M10U3/8-30
MGT12-M10U3/8-70
MGT12-M10U3/8-100
MGT12-M10U3/8-150
MGT12-M10U3/8-200
MGT12-M12-30
MGT12-M12-70
MGT12-M12-100
MGT12-M12-150
MGT12-M12-200
MGT12-U5/16-30
MGT12-U5/16-70
MGT12-U5/16-100
MGT12-U5/16-150
MGT12-U5/16-200
MGT12-U7/16P1/8-30
MGT12-U7/16P1/8-70
MGT12-U7/16P1/8-100
MGT12-U7/16P1/8-150
MGT12-U7/16P1/8-200
Part NumberVolume DiscountDays to ShipHolder Length L
(mm)
φd1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: For d-pipe Tapping Ability: d-meters l
(mm)
Tapping Ability: For d-pipe l
(mm)
Tapping Ability: d-unify l
(mm)
φD
(mm)
Mass
(g)
H
(mm)
□d2
(mm)
Quote -6----------
11 Day(s) or more 306M6U1/4-35-3520190274.5
Quote 706M6U1/4-35-3520290274.5
Quote 1006M6U1/4-35-3520360274.5
Quote 1506M6U1/4-35-3520480274.5
Quote 2006M6U1/4-35-3520600274.5
11 Day(s) or more 306.2M8--42--20190285
11 Day(s) or more 706.2M8--42--20290285
9 Day(s) or more 1006.2M8--42--20360285
9 Day(s) or more 1506.2M8--42--20480285
Quote 2006.2M8--42--20600285
13 Day(s) or more 307M10U3/8-47-4720190285.5
11 Day(s) or more 707M10U3/8-47-4720280285.5
9 Day(s) or more 1007M10U3/8-47-4720350285.5
Quote 1507M10U3/8-47-4720470285.5
Quote 2007M10U3/8-47-4720590285.5
2 Day(s) 308.5M12--53--20180296.5
Quote 708.5M12--53--20270296.5
9 Day(s) or more 1008.5M12--53--20340296.5
9 Day(s) or more 1508.5M12--53--20460296.5
Quote 2008.5M12--53--20580296.5
Quote 306.1-U5/16---4220190285
Quote 706.1-U5/16---4220290285
Quote 1006.1-U5/16---4220360285
Quote 1506.1-U5/16---4220480285
Quote 2006.1-U5/16---4220600285
Quote 308-U7/16P1/8-265120180296
Quote 708-U7/16P1/8-265120280296
Quote 1008-U7/16P1/8-265120350296
Quote 1508-U7/16P1/8-265120460296
Quote 2008-U7/16P1/8-265120580296

Loading...

  1. 1
 

Basic Information

Product Category Attachments/Accessories Tool Type Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)