(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

German Fine Max (for Precision Construction)

German Fine Max (for Precision Construction)

Longer cuts due to the adoption of the high hardness tip. Laser slit resin embedded type "damping silent type" for joinery finishing that produces clean finish. Reduces the adhesion of tar, adhesives, etc. with black fluorine coating and provides a light cutting touch.

Part Number

Configured Part Number is shown.

DF72-190

Part Number
DF72-190
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material Vinyl Chloride & Plastic Outside Diameter(mm) 190 Blade Thickness(mm) 1.6
Number of Cutting Teeth(P) 72 Hardness(HRA) 92.7 Hole Diameter(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)