• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.

Paper Cone Set【3 Pieces Per Package】

Paper Cone Set

The special sandpaper is wound in a spiral hardened at the base. When the paper file wears, you can polish more softly.

Part Number

Configured Part Number is shown.

NO.H-515

Part Number
NO.H-515
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSupplement Use (Detail) The Tool Used 1 The Tool Used 2 Number of Pieces Per Pack
(Sheets)
Material

3 Pieces Per Package

17 Day(s) or more Paper ConeGrinding and Polishing Wood/MetalHand Grinder, Electric DrillMini Router5Japanese paper

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 9、8、7 Thickness T(mm) 23
Shaft Diameter(mm) 6 Particle Size(#) 100、150、240 Shaft Length(mm) 25
Maximum Rotation Speed(min-1) 15000 Number of Slits 6 Shape Cone Type
Tool Attachment Method Screw-In Type

Please check the type/dimensions/specifications of the part NO.H-515 in the Paper Cone Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)