• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.

Single Action Sander Set【3 Pieces Per Package】

Single Action Sander Set

It is a sanding disc that is made of paper with glue that can be pasted on a flexible pad.

Part Number

Configured Part Number is shown.

NO.5500

Part Number
NO.5500
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSupplement Use (Detail) The Tool Used 1 Number of Pieces Per Pack
(Sheets)

3 Pieces Per Package

17 Day(s) or more Single action sanderUneven part polishingHand Grinder, Electric Drill5

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 100 Thickness T(mm) 25
Shaft Diameter(mm) 6 Particle Size(#) 60、80、120 Shaft Length(mm) 40
Maximum Rotation Speed(min-1) 3000 Thickness(mm) 1 Tool Attachment Method Glue Type

Please check the type/dimensions/specifications of the part NO.5500 in the Single Action Sander Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)