(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

High Strength Metal Cap Wire【3 Pieces Per Package】

High Strength Metal Cap Wire

A special wire made of brass-plated and twisted hard wire that has high polishing power, does not easily break and scatter, and provides high durability and safety.

Part Number

Configured Part Number is shown.

NO.4107

Part Number
NO.4107
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipThe Tool Used

3 Pieces Per Package

14 Day(s) or more Electric drill

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Brush Length(mm) 25 Outer Diameter(mm) 65
Wire Diameter(mm) 0.25 Shaft Diameter(mm) 6 Total Length(mm) 85
Material Gold Wire Permissible Speed(min-1) 4500

Please check the type/dimensions/specifications of the part NO.4107 in the High Strength Metal Cap Wire series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)