(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Urethane Foam

Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Urethane Foam

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Can be reused consistently, for use without waste throughout.
· Environmentally friendly non-freon product.
· It can be stored while still mounted on the dedicated gun.
· This product complies with JAIA 4VOC standards and F☆☆☆☆ standards.
· The dedicated gun provides excellent workability.
· VOC countermeasure product.
[Applications]
· For prevention of condensation on window sashes and doors.
· To fill in gaps around pipe through areas or repair fixed thermal insulation.

Basic Specifications

  • Product Type
    Foam Urethane
  • Features
    Can be reused consistently, being useful to the last use. It is an environmentally friendly, non-Freon product. It can be stored while still attached to the specialized gun. It is a JAIA 4VOC Standards Compliant product that adheres to F☆☆☆☆ specifications.
  • Application
    To prevent condensation around sashes or doors. To fill gaps around pipe penetration parts or repair fixed thermal insulation.
  • Material
    Urethane Plastic

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 pc (650 ml)
  • 1 pc (750 ml)
  • Clear
Color

Refine by

  • Cream
  • Pink
  • Green
  • Clear
Trusco Code

Refine by

  • 378-4070
  • 416-6060
  • 453-6380
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (750 ml)
Cream
453-6380
35 Day(s)
-

Part Number : SUM-527
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc (750 ml)

Specificationtitle

  • Product Type
    Foam Urethane
  • Color
    Cream
  • Trusco Code
    453-6380
  • Mass(g)
    990
  • Features
    Can be reused consistently, being useful to the last use. It is an environmentally friendly, non-Freon product. It can be stored while still attached to the specialized gun. It is a JAIA 4VOC Standards Compliant product that adheres to F☆☆☆☆ specifications.
  • Application
    To prevent condensation around sashes or doors. To fill gaps around pipe penetration parts or repair fixed thermal insulation.
  • Foam Volume(L)
    50
  • Material
    Urethane Plastic
1 pc (750 ml)
Pink
416-6060
35 Day(s)
-

Part Number : SUM-527P
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc (750 ml)

Specificationtitle

  • Product Type
    Foam Urethane
  • Color
    Pink
  • Trusco Code
    416-6060
  • Mass(g)
    990
  • Features
    Can be reused consistently, being useful to the last use. It is an environmentally friendly, non-Freon product. It can be stored while still attached to the specialized gun. It is a JAIA 4VOC Standards Compliant product that adheres to F☆☆☆☆ specifications.
  • Application
    To prevent condensation around sashes or doors. To fill gaps around pipe penetration parts or repair fixed thermal insulation.
  • Foam Volume(L)
    32–36
  • Material
    Urethane Plastic
1 pc (650 ml)
Green
378-4070
13 Day(s) or more
-

Part Number : SUM-529
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc (650 ml)

Specificationtitle

  • Product Type
    Foam Urethane
  • Color
    Green
  • Trusco Code
    378-4070
  • Mass(g)
    845
  • Features
    Can be reused consistently, being useful to the last use. It is an environmentally friendly, non-Freon product. It can be stored while still attached to the specialized gun. It is a JAIA 4VOC Standards Compliant product that adheres to F☆☆☆☆ specifications.
  • Application
    To prevent condensation around sashes or doors. To fill gaps around pipe penetration parts or repair fixed thermal insulation.
  • Foam Volume(L)
    Approx. 25
  • Material
    Urethane Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)