(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Soldering Iron Tip Cleaner Folding Type

Click this image to zoom it.

Move the mouse over the image to zoom

Soldering Iron Tip Cleaner Folding Type

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Iron tip cleaner useful for mobile applications.
· Can be stored in a toolbox for easy transport.

Basic Specifications

  • Product Type
    Soldering Iron Tip Cleaner
  • Features
    Portable soldering iron tip cleaner. Can be stored in a toolbox and is easy to transport.
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 45
  • 60
  • Clear
Width(mm)

Refine by

  • 57
  • 60
  • Clear
Depth(mm)

Refine by

  • 87
  • 110
  • Clear
Trusco Code

Refine by

  • 387-1487
  • 387-1479
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
45
57
87
387-1479
35 Day(s)
-

Part Number : ST-30
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Soldering Iron Tip Cleaner
  • Height(mm)
    45
  • Width(mm)
    57
  • Depth(mm)
    87
  • Trusco Code
    387-1479
  • Mass(g)
    35
  • Features
    Portable soldering iron tip cleaner. Can be stored in a toolbox and is easy to transport.
1 pc.
60
60
110
387-1487
35 Day(s)
-

Part Number : ST-70
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Soldering Iron Tip Cleaner
  • Height(mm)
    60
  • Width(mm)
    60
  • Depth(mm)
    110
  • Trusco Code
    387-1487
  • Mass(g)
    70
  • Features
    Portable soldering iron tip cleaner. Can be stored in a toolbox and is easy to transport.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)