(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Conductive Foreign Matter Removal Tool Transfer Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Conductive Foreign Matter Removal Tool Transfer Sheet

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Conductive foreign matter removal tool made of conductive urethane rubber.
[Features]
· Waste adhered to a Peta Roller, a Peta Pen or a Peta Spatula is removed by transferring to a transfer sheet.
· Reusable many times by washing with water.
[Applications]
· Removal of waste adhered to a Peta Roller, a Peta Pen or a Peta Spatula.

Basic Specifications

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    108Ω
  • Thickness(mm)
    5
  • Features
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas by transferring to a transfer sheet.
  • Use
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas.
  • Body material
    Conductive Urethane Rubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Quantity Per Pack(Pieces)

Refine by

  • PR215/PR230 Type
  • PR311C/PR355 Type
  • PR316C Shape
  • Clear
Width(mm)

Refine by

  • 88
  • 148
  • 185
  • Clear
Length(mm)

Refine by

  • 88
  • 220
  • 230
  • Clear
Trusco Code

Refine by

  • 282-1575
  • 282-1567
  • 282-1559
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
PR215/PR230 Type
88
88
282-1559
8 Day(s) or more
-

Part Number : TS-90
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    108Ω
  • Quantity Per Pack(Pieces)
    PR215/PR230 Type
  • Width(mm)
    88
  • Thickness(mm)
    5
  • Length(mm)
    88
  • Trusco Code
    282-1559
  • Features
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas by transferring to a transfer sheet.
  • Mass(g)
    170
  • Use
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas.
  • Body material
    Conductive Urethane Rubber
1 pc.
PR311C/PR355 Type
148
220
282-1567
8 Day(s) or more
-

Part Number : TS-A5
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    108Ω
  • Quantity Per Pack(Pieces)
    PR311C/PR355 Type
  • Width(mm)
    148
  • Thickness(mm)
    5
  • Length(mm)
    220
  • Trusco Code
    282-1567
  • Features
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas by transferring to a transfer sheet.
  • Mass(g)
    350
  • Use
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas.
  • Body material
    Conductive Urethane Rubber
1 pc.
PR316C Shape
185
230
282-1575
8 Day(s) or more
-

Part Number : TS-B5
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Sheet Model
  • Surface Resistance
    108Ω
  • Quantity Per Pack(Pieces)
    PR316C Shape
  • Width(mm)
    185
  • Thickness(mm)
    5
  • Length(mm)
    230
  • Trusco Code
    282-1575
  • Features
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas by transferring to a transfer sheet.
  • Mass(g)
    400
  • Use
    Removes debris adhered to PetaRollers, PetaPens and PetaSpatulas.
  • Body material
    Conductive Urethane Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)