(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Allen wrench (extra long, 9 pieces per set)

Allen wrench (extra long, 9 pieces per set)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is designed for professionals so as to exceed ISO and JIS standards.
· Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.
[Applications]
· For tightening hex socket head bolts.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Trusco Code
    401-2135
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards. Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.
  • Accessory
    Holder
  • Mass(g/Set)
    413.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 014-9
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Trusco Code
    401-2135
  • Features
    It is designed for professionals so as to exceed ISO and JIS standards. Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.
  • Accessory
    Holder
  • Mass(g/Set)
    413.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)