(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Knife Type Hex Bar Wrench and Taper Head

Click this image to zoom it.

Move the mouse over the image to zoom

Knife Type Hex Bar Wrench and Taper Head

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Taper Head combined with hex allows fast temporary and final tightening.
· A newly adopted resin cover provides a smooth feel and easy gripping.
· The hard steel plate used for the main body frame makes its torsional resistance higher than that of conventional knife type products and enables fastening tightly.
· It is designed for professionals so as to exceed ISO and JIS standards.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3 / 4 / 5 / 6 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5, 3, 4, 5, 6 Hex, 2.5, 3, 4, 5, 6 Tapered Head
  • Trusco Code
    401-2585
  • Mass(g)
    161.0
  • Features
    Taper Head combined with hex allows fast pre-fastening and main tightening. A newly adopted resin cover provides a smooth feel. A hard steel plate used for the main body frame makes its twist resistance higher than that of conventional knife type products and enables fastening tightly. It is designed for professionals so as to exceed ISO and JIS standards.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NHT-1
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5 ~ 6
  • Single Product/Set Classification
    Set Product
  • Set Content
    2.5, 3, 4, 5, 6 Hex, 2.5, 3, 4, 5, 6 Tapered Head
  • Trusco Code
    401-2585
  • Mass(g)
    161.0
  • Features
    Taper Head combined with hex allows fast pre-fastening and main tightening. A newly adopted resin cover provides a smooth feel. A hard steel plate used for the main body frame makes its twist resistance higher than that of conventional knife type products and enables fastening tightly. It is designed for professionals so as to exceed ISO and JIS standards.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)