(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Knife Type Hex Bar Wrench (7 pc Type, Inch Size) Resin Cover

Knife Type Hex Bar Wrench (7 pc Type, Inch Size) Resin Cover

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A newly adopted resin cover provides a smooth feel and easy gripping.
· The hard steel plate used for the main body frame makes its torsional resistance higher than that of conventional knife type products and enables fastening tightly.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    3/32 / 1/8 / 5/32 / 3/16 / 7/32 / 5/64 / 1/16
  • Single Product/Set Classification
    Set Product
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32
  • Trusco Code
    401-2127
  • Mass(g)
    143.5
  • Features
    A newly adopted resin cover provides a smooth feel. A hard steel plate used for the main body frame makes its twist resistance higher than that of conventional knife type products and enables fastening tightly.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 009-4N
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
  • Single Product/Set Classification
    Set Product
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32
  • Trusco Code
    401-2127
  • Mass(g)
    143.5
  • Features
    A newly adopted resin cover provides a smooth feel. A hard steel plate used for the main body frame makes its twist resistance higher than that of conventional knife type products and enables fastening tightly.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)