(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stubby Pozidriv Screwdriver

Stubby Pozidriv Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A stubby type that's ideal for narrow spaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Phillips (+)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 30
  • 40
  • Clear
Size

Refine by

  • PZ0
  • PZ1
  • PZ2
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 4
  • 5
  • 6
  • Clear
Overall Length(mm)

Refine by

  • 75
  • 90
  • Clear
Trusco code

Refine by

  • 828-7015
  • 828-7014
  • 828-7013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30
PZ0
4
75
828-7013
12 Day(s)
-

Part Number : 1940
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    30
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ0
  • Shaft diameter (φ)(mm)
    4
  • Overall Length(mm)
    75
  • Trusco code
    828-7013
  • Weight(g)
    31
  • Compatible Screw
    M1.6-2
  • Features
    The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.
30
PZ1
5
75
828-7014
12 Day(s)
-

Part Number : 1941
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    30
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ1
  • Shaft diameter (φ)(mm)
    5
  • Overall Length(mm)
    75
  • Trusco code
    828-7014
  • Weight(g)
    33
  • Compatible Screw
    M2.5-3
  • Features
    The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.
40
PZ2
6
90
828-7015
12 Day(s)
-

Part Number : 1942
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    40
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ2
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    90
  • Trusco code
    828-7015
  • Weight(g)
    47
  • Compatible Screw
    M3-5
  • Features
    The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)