T-Shaped Handle Hex Screwdriver (Quickturn)

T-Shaped Handle Hex Screwdriver (Quickturn)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A durable T-type hex wrench, made with sturdy steel materials.
[Features]
· It can be used for general applications.
· Fast-turning mechanism for convenience.
· Excellent shock resistance.
· Excellent track record, with millions of units sold over the past several decades.
· The handle is T-shaped, allowing rotation by applying force.
· The iron sleeve part can rotate freely, enabling fast turning.
[Applications]
· Useful for various fields such as manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 6
  • 8
  • Clear
Grip diameter(mm)

Refine by

  • 15
  • 19
  • Clear
T Handle Length(mm)

Refine by

  • 120
  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
15
120
12 Day(s) or more
-

Part Number : 204-6
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Axial length L(mm)
    100
  • Grip diameter(mm)
    15
  • T Handle Length(mm)
    120
8
19
140
12 Day(s) or more
-

Part Number : 204-8
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Axial length L(mm)
    100
  • Grip diameter(mm)
    19
  • T Handle Length(mm)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)