• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
3/8 SQ Drive Blade for Switchable Heavy-duty Screwdriver

3/8 SQ Drive Blade for Switchable Heavy-duty Screwdriver

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

225 series socket adapter blade. Can be combined and used with 225A handles and multi-torque for the replacement screwdrivers.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    80
  • Insertion Angle
    3/8 (Inch SQ)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 225V-3/8
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    80
  • Insertion Angle
    3/8 (Inch SQ)
  • Weight(g)
    49
  • Supplement
    Can be combined and used with 225A handles and multi-torque for the replacement screwdrivers.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)