• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Swiss Grip Pozidriv Screwdriver

Swiss Grip Pozidriv Screwdriver

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Soft-to-the-touch Swiss grip screwdriver.

Basic Specifications

Catalog

Japanese Only

Part Number
Shaft length L (mm)

Refine by

  • 60
  • 80
  • 100
  • 130
  • 150
  • 200
  • 300
  • Clear
Size

Refine by

  • PZ0
  • PZ1
  • PZ2
  • PZ3
  • PZ4
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall Length(mm)

Refine by

  • 140
  • 175
  • 205
  • 225
  • 255
  • 270
  • 330
  • 405
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
60
PZ0
4
140
11 Day(s) or more
-

Part Number : 8192-0-60
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ0
  • Shaft diameter (φ)(mm)
    4
  • Overall Length(mm)
    140
  • Weight(g)
    23
  • Compatible Screw
    M1.6-2
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
80
PZ1
5
175
11 Day(s) or more
-

Part Number : 8192-1-80
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ1
  • Shaft diameter (φ)(mm)
    5
  • Overall Length(mm)
    175
  • Weight(g)
    44
  • Compatible Screw
    M2.5-3
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
130
PZ1
5
225
11 Day(s) or more
-

Part Number : 8192-1-130
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    130
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ1
  • Shaft diameter (φ)(mm)
    5
  • Overall Length(mm)
    225
  • Weight(g)
    51
  • Compatible Screw
    M2.5-3
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
100
PZ2
6
205
11 Day(s) or more
-

Part Number : 8192-2-100
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ2
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    205
  • Weight(g)
    72
  • Compatible Screw
    M3-5
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
150
PZ2
6
255
11 Day(s) or more
-

Part Number : 8192-2-150
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ2
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    255
  • Weight(g)
    83
  • Compatible Screw
    M3-5
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
300
PZ2
6
405
11 Day(s) or more
-

Part Number : 8192-2-300
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    300
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ2
  • Shaft diameter (φ)(mm)
    6
  • Overall Length(mm)
    405
  • Weight(g)
    117
  • Compatible Screw
    M3-5
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
150
PZ3
8
270
11 Day(s) or more
-

Part Number : 8192-3-150
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ3
  • Shaft diameter (φ)(mm)
    8
  • Overall Length(mm)
    270
  • Weight(g)
    146
  • Compatible Screw
    M6-8
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
200
PZ4
10
330
11 Day(s) or more
-

Part Number : 8192-4-200
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Shaft length L (mm)
    200
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    PZ4
  • Shaft diameter (φ)(mm)
    10
  • Overall Length(mm)
    330
  • Weight(g)
    221
  • Compatible Screw
    M8-10
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)