(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cross-handled TORX Plus Screwdriver

Cross-handled TORX Plus Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A cross handle with which force is easily applied.
· TXP7-15 includes a handy shaft for fast rotation.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    100
  • Features
    A cross handle with which force is easily applied. A shaft convenient for fast rotation is included.

Catalog

Japanese Only

Part Number
Size

Refine by

  • T7
  • T8
  • T9
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 3
  • 3.5
  • Clear
Trusco code

Refine by

  • 833-8852
  • 833-8851
  • 833-8850
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T7
3
833-8850
12 Day(s)
-

Part Number : 408-7
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T7
  • Shaft diameter (φ)(mm)
    3
  • Overall Length(mm)
    100
  • Trusco code
    833-8850
  • Weight(g)
    12
  • Features
    A cross handle with which force is easily applied. A shaft convenient for fast rotation is included.
T8
3
833-8851
12 Day(s)
-

Part Number : 408-8
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T8
  • Shaft diameter (φ)(mm)
    3
  • Overall Length(mm)
    100
  • Trusco code
    833-8851
  • Weight(g)
    12
  • Features
    A cross handle with which force is easily applied. A shaft convenient for fast rotation is included.
T9
3.5
833-8852
12 Day(s)
-

Part Number : 408-9
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Size
    T9
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    100
  • Trusco code
    833-8852
  • Weight(g)
    14
  • Features
    A cross handle with which force is easily applied. A shaft convenient for fast rotation is included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)