Carbide Trimmer Router Bit Dovetail

Carbide Trimmer Router Bit Dovetail

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

With carbide tip and excellent durability

Basic Specifications

  • Product Model
    Other
  • Package Size(mm)
    H97×W37×D32
  • Weight(g)
    46
  • Blade Part Size Width(mm)
    12.7
  • Blade Part Size Height(mm)
    12
  • Angle(°)
    14

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 1330349
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Package Size(mm)
    H97×W37×D32
  • Weight(g)
    46
  • Blade Part Size Width(mm)
    12.7
  • Blade Part Size Height(mm)
    12
  • Angle(°)
    14
  • Intended Use
    For Making Dovetail Grooves in Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)