Deep Socket

Deep Socket

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Surface contact type resistant to damaging the corners of bolts and nuts. Deep hole type that prevents the nut from falling.

Catalog

Japanese Only

Part Number
Opposite Side Dimension(mm)

Refine by

  • 17
  • 19
  • 21
  • Clear
Package Size(mm)

Refine by

  • H97×W23×D23
  • H97×W25×D25
  • H97×W27×D27
  • Clear
Weight(g)

Refine by

  • 105
  • 118
  • 131
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
H97×W23×D23
105
11 Day(s) or more
-

Part Number : 1133757
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Opposite Side Dimension(mm)
    17
  • Package Size(mm)
    H97×W23×D23
  • Weight(g)
    105
  • Intended Use
    -
19
H97×W25×D25
118
13 Day(s) or more
-

Part Number : 1133767
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Opposite Side Dimension(mm)
    19
  • Package Size(mm)
    H97×W25×D25
  • Weight(g)
    118
  • Intended Use
    For hinge plate bolts, coach screws, etc.
21
H97×W27×D27
131
13 Day(s) or more
-

Part Number : 1133777
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Opposite Side Dimension(mm)
    21
  • Package Size(mm)
    H97×W27×D27
  • Weight(g)
    131
  • Intended Use
    For hinge plate bolts, coach screws, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)