W Bit Joint

W Bit Joint

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Mounting tool / pilot hole drill, ironwork drill, double-headed bit, stepped bit, various sockets. For 6.35 mm shaft both sides.

Basic Specifications

  • Package Size(mm)
    H120×W55×D19
  • Weight(g)
    39

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 1154100
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Package Size(mm)
    H120×W55×D19
  • Weight(g)
    39
  • Intended Use
    Simple Attachment and Removal of Tip Tools

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)