(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SD Segment

SD Segment

Best-selling SD cutter evolving from the segment type. It emphasizes tool life. With emphasis on safety.

[Features]
· Waveform substrate: Prevents heat buildup in substrate, ensuring stable cutting performance.
· 4 Tips: Takes the strong points of both rimmed and segmented types to provide sharper cutting performance and a cleaner finish.
· Diamond layer [8 mm] improves service life.
· Cracking is prevented with oval key hole and chamfering.
· Features a rounded chip to prevent chip splintering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SD-SX4

 
Part Number
SD-SX4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 105
Blade Thickness(mm) 2.4 Hole Diameter(mm) 20 Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Attached Ring(mm) 15 JAN Code 4936091001427
Features The long-selling SD cutter has evolved from the segment type. Focused on service life. Wave-shaped substrate: Stable cutting performance is maintained by preventing the accumulation of heat in the substrate. 4 tips: Improved cutting performance and beautiful finish thanks to the advantages of both rim type and segment type. Service life is improved thanks to the diamond layer [8 mm]. Focus on safety. Cracking is prevented with oval key hole and chamfering. R-cut tip prevents chipping. Being segment type with blade tips at certain intervals allows strong contact with the material to enable excellent cutting performance. The Intended Use Cuts rebar reinforced (10 mm bars) concrete

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)