(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Road Blade JAPAN DX

Road Blade JAPAN DX

Pavement cutting, AR-A / for asphalt, SR-AC / for dual-use cutting of concrete and asphalt, SR-C / for concrete. Dedicated road cutter blade

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR-AC12

 
Part Number
SR-AC12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 322
Blade Thickness(mm) 3 Hole Diameter(mm) 27 Tip Height(mm) 7
Detail Type For cutting concrete and asphalt (when wet) JAN Code 4936091032100 Features Dedicated road cutter blade. Sharp and segmented
The Intended Use Cutting of Pavement Road, AR-A / for Asphalt, SR-AC / Concrete/Asphalt Cutting, SR-C / for Concrete

Please check the type/dimensions/specifications of the part SR-AC12 in the Road Blade JAPAN DX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)