(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SE Protect MARK2

SE Protect MARK2

Cuts rebar reinforced (10 mm bars) concrete, concrete and blocks. Runs straight. Perfect sharpness. Increased cutting performance and service life. Protect chip: Prevents wear on the substrate by extending the side chip. (Protector)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SE-F4
SE-F5
SE-F6
SE-F7
SE-F8
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code
1 Piece(s) 8 Day(s) or more 1051.820154936091004350
1 Piece(s) 16 Day(s) or more 125222204936091004367
1 Piece(s) 16 Day(s) or more 1502.222204936091004374
1 Piece(s) 16 Day(s) or more 1802.225.420/224936091004381
1 Piece(s) 12 Day(s) or more 2042.225.420/224936091004398

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Tip Height(mm) 6
Detail Type For Cutting Rebar Reinforced Concrete Features Advanced linearly. Certain sharpness. Increase sharpness and lifespan. Protect chip: by extending the side chips, wear of the board is prevented. (Protect) Segment type with an emphasis on sharpness. Finely cut concrete with concrete reinforcement (10 millimeter rebar) Deep cut, straight advancement, sharpness emphasized type The Intended Use Cuts rebar reinforced (10 mm bars) concrete, concrete and blocks

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)