(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SD Protect MARK2

SD Protect MARK2

An excellent product with extremely good SD Cutter workability. Increased cutting performance and service life. Waveform substrate: Prevents heat buildup in substrate, ensuring stable cutting performance. Protect chip: Prevents wear on the substrate by extending the side chip. (Protector) Lifespan extended via [8 mm] diamond layer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SD-F4
SD-F5
SD-F6
SD-F7
SD-F8
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code
1 Piece(s) 8 Day(s) or more 1072.220154936091001601
1 Piece(s) 11 Day(s) or more 1252.222204936091001618
1 Piece(s) 11 Day(s) or more 1502.422204936091001625
1 Piece(s) 11 Day(s) or more 1802.425.420/224936091001632
1 Piece(s) 8 Day(s) or more 2042.425.420/224936091001649

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Features Excellent product enhances workability of SD cutter. Increased cutting performance and service life. Wave shape substrate: Stable cutting performance is maintained by preventing heat accumulation in the substrate. Protect tip: Extending the side tip prevents abrasion of the substrate (protects the substrate). Improved service life with diamond layer [8 mm]. SD cutter protect type. The Intended Use Cutting all types of concrete products, reinforced concrete, bricks, blocks, mortar, and ALC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)