(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Always ON Nico UFO Battery Type LED Rotating Light

Always ON Nico UFO Battery Type LED Rotating Light

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Useful for gaining attention in emergency situations, and as simple rotating lights for patrolling.
· Environmentally friendly LED rotating light with excellent brightness

Basic Specifications

  • Specifications
    • STOCK
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    Uses an LED. Can be used outside
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Red
1 Day(s)
-

Part Number : NU-AR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    Uses an LED. Can be used outside
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500
1 pc.
Yellow
1 Day(s)
-

Part Number : NU-AY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    Uses an LED. Can be used outside
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a battery type, wiring is unnecessary.
●It is easy to install because it has a magnet.
●We adopt LEDs.

Usage

●For simple safety sign in agricultural machines, heavy machinery and factories.

Specification

●Diameter x H(mm):76 x 75
●Number of LEDs:8
●SPQ(piece):6

Materials

●Cover: Acrylic Plastic
●Main Body: ABS Resin

Accessories

●AA Dry Battery x 2 Pieces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)