Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

Same Shape Ridgeline as B10, Inner Circumference Front Side

Part Number

Configured Part Number is shown.

151-29015

Part Number
151-29015
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

14 Day(s) or more Same Shape as B10B Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis B Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Stainless Steel / Plastic
Blade tip angle 41° Use Ridgeline, Front Side Inner Circumference Detailing Type TiN Coating
Blade Angle(°) 41 Material of Work Pieces Iron, Aluminum, Copper, Stainless, Plastic Cutting Direction Clockwise
Adapted Shaviv Express 351-29015

Please check the type/dimensions/specifications of the part 151-29015 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)