• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shabibu deburring blade【10 Pieces Per Package】

Shabibu deburring blade

For Left Rotation, Same Shape Ridgeline as E100, Inner Circumference Front Side

Part Number

Configured Part Number is shown.

151-29098

Part Number
151-29098
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFeatures Long Shaft (Compatible Holders) Long Shaft (Compatible Handles) Short Shaft (Compatible Handles)

10 Pieces Per Package

15 Day(s) or more For Left Rotation, Same Shape as E100E Holder (M Holder)Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Plastic
Blade tip angle 43° Use Ridgeline, Front Side Inner Circumference Blade Angle(°) 43
Material of Work Pieces Iron, Aluminum, Copper, Plastic Cutting Direction Counterclockwise Adapted Shaviv Express 351-29098

Please check the type/dimensions/specifications of the part 151-29098 in the Shabibu deburring blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)