(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic hand, Small (Free Shaft)

Magnetic hand, Small (Free Shaft)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 30/09/2024

[Features]
· The use of swivel shafts makes complex movement possible.
· Direction of the magnet can be determined by manipulating the knob at the end of the grip.
· Adopts an energy ring to reduce side magnetism to make it unlikely for the magnet to become stuck on side walls even in narrow spaces.
[Applications]
· Maintenance Auxiliary Tool.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
VL3F-1
VL3F-2
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnet Diameter
(mm)
Magnet Lifting Capacity
(g)
Trusco Code Mass
(g)
1 Piece(s) 8 Day(s) 81300373-9074110
1 Piece(s) 8 Day(s) 15.66300373-9082130

Loading...

  1. 1

Basic Information

Overall Length(mm) 560 Product Type Magnet hand Material: grip Vinyl Chloride (PVC)
Material: magnet Neodymium Magnet Material: main unit Steel + Resin Coating Application Maintenance Auxiliary Tool.
Features Use of the swivel shackle enables complex movement. Direction of the magnet can be determined by manipulating the knob at the end of the grip.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)